Skip to main content
Knowledgebase
Home
Renesas India - Knowledgebase

Is there any distinction of products by 5 V and 3 V for Tiny series?

Latest Updated:03/18/2009

Question:

For Tiny series devices are two operating-voltage versions available 5 V and 3 V ?

Answer:

There is no distinction of products by 5 V and 3 V. The maximum operating frequency varies according to the range of operating voltage. When the operating frequency is 2-10 MHz its voltage is 2.7-5.5 V (F-ZTAT: Min=3 V)  and when 2-16 MHz ( 20 MHz max for some new devices ) its voltage is 4.0-5.5 V
Suitable Products
H8/300H Tiny