Skip to main content
Knowledgebase
Home
Renesas India - Knowledgebase

Can a bit field of 32 bits be created?

Latest Updated:07/01/2006

Question:

Can a bit field of 32 bits be created?

Answer:

No.

A bit field is of int type with ANSI.

With CC78Kx, a bit field can be extended to be char type.

Suitable Products
C Compiler Package for RL78 and 78K Families
Compiler for RL78 Family and 78K0R [CA78K0R]
Compiler for 78K0R [CC78K0R]
Compiler for 78K0 [CA78K0]
Compiler for 78K0 [CC78K0]
Compiler for 78K0S [CC78K0S]